4" Square Box, 2-1/8" Deep - Drawn, No Knockouts

Southwire #: 52171-BLNK Model #: 52171-BLNK

4 SQ BLANK JUNCT BX 2-1/8 IN DEEP NO KO

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Drawn design ideal for surface mounting.
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 52171-BLNK 52171-BLNK
UPC # 785592981516 785592981516
Product Height 2.13 5.41 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.75 0.34 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.5) 30.3 (496.5)
Standard Package 5 5
Bottom Knockouts (6) 1/2", (4) 3/4" (6) 1/2", (4) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;