Model # | 52171-1 52171-1 | |
UPC # | 785592521743 785592521743 | |
Product Height | 2.13 5.41 | inch cm |
Product Width | 4.0 10.16 | inch cm |
Product Weight | 0.56 0.25 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 30.3 (496.5) 30.3 (496.5) | |
Standard Package | 25 25 | |
Bottom Knockouts | (4) 1/2", (2) 3/4" (4) 1/2", (2) 3/4" | |
Side Knockouts | (8) 1" (8) 1" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2