4" Square Box, 4" Deep - Welded, W/Conduit KO's

Southwire #: 52191-1 Model #: 52191-1

4 SQ JUNCT BX 4 IN DEEP (8) 1 IN SIDE KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 4" deep boxes allows for additional wiring capacity
  • Raised Ground
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 52191-1 52191-1
UPC # 785592981769 785592981769
Product Height 7.0 17.78 inch cm
Product Width 12.25 31.12 inch cm
Product Weight 0.95 0.43 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 56.0 (917.7) 56.0 (917.7)
Standard Package 10 10
Side Knockouts (8) 1" (8) 1"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;