4" Square Concrete Slab Box, 3-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 52181-3/4-SPKR Model #: 52181-3/4-SPKR

4 SQ 3-3/4 IN EXTRA CONCRETE BX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • External tabs allow installer to nail/screw boxes to forms for stability during concrete pour
  • Labor saving design eliminates need to install extension rings to accommodate deeper devices
  • Raised Ground
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # 52181-3/4-SPKR 52181-3/4-SPKR
UPC # 785592981684 785592981684
Product Height 3.5 8.89 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.06 0.48 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 50.0 (819.4) 50.0 (819.4)
Standard Package 10 10
Side Knockouts (8) 3/4" (8) 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;