4" Square Concrete Slab Box, 4" Deep - Welded, No Knockouts

Southwire #: 52191-BLNK Model #: 52191-BLNK

4 SQ BLANK JUNCT BX 4 IN DEEP NO KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 4" deep boxes allows for additional wiring capacity
  • Blanks sides can be field punched or modified
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 52191-BLNK 52191-BLNK
UPC # 785592981783 785592981783
Product Height 1.85 4.70 inch cm
Product Width 4.76 12.09 inch cm
Product Weight 2.1 0.95 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 56.0 (917.7) 56.0 (917.7)
Standard Package 25 25
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;