4" Square Extension Ring, 1-1/2" Deep - Drawn, No Knockouts

Southwire #: 53151-BLNK Model #: 53151-BLNK

4 SQ BLANK EXT RING 1-1/2 IN DEEP NO KO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Drawn design
  • Combination Phillips/Slotted screw heads.
  • RoHS Compliant

Specifications

Model # 53151-BLNK 53151-BLNK
UPC # 785592115072 785592115072
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.005 0.00 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;