4" Square Industrial Surface Cover, 1/2" Raised - Duplex

Southwire #: G1938 Model #: G1938

4 SQ DUPLEX RECEP IND SURFACE COVER

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Crushed corner design allows use of standard box cover screws
  • Device mounting hardware included
  • UL, RoHS Compliant

Specifications

Model # G1938 G1938
UPC # 785592526380 785592526380
Product Height 0.56 1.42 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 3.2 1.45 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 7.0 (114.8) 7.0 (114.8)
Standard Package 25 25
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;