4" Square Life Safety Box, 4" Deep - Welded, W/Conduit KO's

Southwire #: 52191-RED Model #: 52191-RED

4 SQ JUNCT BX RED 4 IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Painted red boxes are used for life safety wireway identification
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 52191-RED 52191-RED
Model # 52191-RED 52191-RED
UPC # 785592981806 785592981806
Product Height 4.0 10.16 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 1.403 0.64 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Cubic Capacity 56.0 (917.7) 56.0 (917.7)
Standard Package 5 5
Side Knockouts (4) 1/2" - 3/4", (2) 3/4", (2) 1" (4) 1/2" - 3/4", (2) 3/4", (2) 1"
Color Red Red
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;