4" Square Swivel Fixture Hanger

Southwire #: SC-75 Model #: SC-75

4IN SQ SWIVEL FIXTURE HANGER - 3/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Keyhole slots allow for fast installation
  • For use with 3/4" Conduit
  • UL, CUL, RoHS Compliant

Specifications

Model # SC-75 SC-75
UPC # 785592102768 785592102768
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.19 0.09 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
Size 3/4" 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;