4" Square Two Gang Device Ring - 1/2" Raised - Stainless Steel

Southwire #: 52C17-SS Model #: 52C17-SS

4" SQ DEV RING 2 GANG TILE 1-1/4" RAISED

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, CUL, RoHS Compliant

Specifications

Model # 52C17-SS 52C17-SS
UPC # 785592111869 785592111869
Product Height 0.5 1.27 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 5.5 (90.1) 5.5 (90.1)
Standard Package 50 50
Color Silver Silver