4" Square Two Gang Device Ring - 3/4" Raised

Southwire #: 52C18 Model #: 52C18

4" square single device rings are used with 4" square boxes to mount switches, receptacles and devices.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • 3/4 in. raised
  • Durable steel construction
  • For use on boxes
  • UL, CUL, RoHS Compliant

Specifications

Stock # 52C18 52C18
Model # 52C18 52C18
UPC # 785592520456 785592520456
Product Height 0.75 1.91 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.326 0.15 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 8.8 (144.2) 8.8 (144.2)
Standard Package 50 50
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;