5" Round Ceiling Blank Cover - Ears 3.5 O.C.

Southwire #: CBC-350 Model #: CBC-350

5" WHITE COVER PLATE W/8/32 SCREWS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • White finished mounting screws included
  • Tapered, 1/4" outside edge seats firmly against the ceiling surface
  • UL, CUL, RoHS Compliant

Specifications

Model # CBC-350 CBC-350
UPC # 785592980014 785592980014
Product Height 0.25 0.64 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 1.55 0.70 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 50 50
Color White White
Size 5" Round 5" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;