5" Square Hinged Box Assembly, 3" Deep - Welded, W/Conduit KO's, 1G Device Ring - Raised 5/8"

Southwire #: HP-158 Model #: HP-158

5 SQ BX W/HINGED 5/8 IN RING

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # HP-158 HP-158
UPC # 785592126511 785592126511
Product Weight 1.96 0.89 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 71.5 (1171.6) 71.5 (1171.6)
Standard Package 10 10
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;