6" Square Box, 1-1/2" Deep - Welded, No Knockouts

Southwire #: 6150-BLNK Model #: 6150-BLNK

6INSQ BX 1-1/2IND BLANK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 6150-BLNK 6150-BLNK
UPC # 785592982421 785592982421
Product Height 1.5 3.81 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 1.4 0.64 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 50.0 (819.4) 50.0 (819.4)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;