Model # | 6250-1 6250-1 | |
UPC # | 785592982513 785592982513 | |
Product Height | 3.5 8.89 | inch cm |
Product Width | 5.63 14.30 | inch cm |
Product Weight | 0.93 0.42 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 84.0 (1376.6) 84.0 (1376.6) | |
Standard Package | 25 25 | |
Bottom Knockouts | (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2" | |
Side Knockouts | (12) 1" (12) 1" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2