Model # | 6350-1 6350-1 | |
UPC # | 785592982568 785592982568 | |
Product Height | 3.5 8.89 | inch cm |
Product Width | 6.0 15.24 | inch cm |
Product Weight | 1.18 0.54 | lbs kg |
Material | Galvanized Steel Galvanized Steel | |
Cubic Capacity | 118.0 (1933.4) 118.0 (1933.4) | |
Standard Package | 25 25 | |
Bottom Knockouts | (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2" | |
Side Knockouts | (12) 1" (12) 1" | |
Color | Silver Silver |
Bazaarvoice SAP Hybris Integration Version 2.8.2
Bazaarvoice SAP Hybris Integration Version 2.8.2