6" Square To 4" Square Adapter Plate

Southwire #: 6CP Model #: 6CP

6IN SQ COVER OPEN PLATE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 8-32 mounting tabs
  • Angled slots on the covers compensate for up to 12 degrees of box misalignment on upright framing members
  • UL, CUL, RoHS Compliant

Specifications

Model # 6CP 6CP
UPC # 785592982636 785592982636
Product Height 0.06 0.15 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 0.16 0.07 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;