8" X 5" Screw On Cable Protection Plate

Southwire #: SP-58 Model #: SP-58

8 IN. LONG STUD JOIST BOCA NAIL PLATES

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Screw holes to secure plate (mounting screws not included)
  • 16g Steel
  • UL, CUL, RoHS Compliant

Specifications

Model # SP-58 SP-58
UPC # 785592114624 785592114624
Product Height 0.03 0.08 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.022 0.01 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
Size 5" X 8" 5" X 8"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;