ADJUSTABLE BAR HANGER - BOX LOCK CLIP <(>&<)> THREADED STUD

Southwire #: BHA1 Model #: BHA1

These 16 in to 24 in adjustable length box bar hangers allow electrical boxes to be quickly and easily installed between ceiling joists or wall studs. Garvin' adjustable length box bar hangers have a versatile design that allows boxes to be installed anywhere along the length of the bar.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Box clip installs in 1/2" knockouts, located on the bottom of boxes
  • Design allows boxes to be installed anywhere along the length of the bar
  • See Southwire BHC for replacement clip & screw
  • Not desinged or intended for ceiling fan support
  • UL rated for 50 lbs. on 16" centers

Specifications

Model # BHA1 BHA1
UPC # 785592983497 785592983497
Product Height 1.57 3.99 inch cm
Product Width 0.98 2.49 inch cm
Product Weight 0.25 0.11 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (2) 1/2" (2) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;