Decorative Ceiling Box Trim Ring - 8" Diameter

Southwire #: CBD-800 Model #: CBD-800

CEILING TRIM RING 3-3/4" OPEN WH 8" RND

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Trim rings are mounted between finish surface and fixture canopy
  • UL, RoHS Compliant

Specifications

Model # CBD-800 CBD-800
UPC # 785592116192 785592116192
Product Height 0.12 0.30 inch cm
Product Width 8.0 20.32 inch cm
Product Weight 0.356 0.16 lbs kg
Material Powder Coated Galvanized Steel Powder Coated Galvanized Steel
Standard Package 10 10
Bottom Knockouts (3) 1/2", (2) 3/4" (3) 1/2", (2) 3/4"
Color White White
Size 8" Round 8" Round
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;