Duplex Device Three Gang Multi-Gang Box Cover

Southwire #: GBDUP-3

FLAT DUPLEX COVER 3G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592404442 785592404442
Product Height 0.1 0.25 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 2.5 1.13 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;