Eight Gang Multi-Gang Box, 2-1/2" Deep - W/ Conduit KO's

Southwire #: GB-2128341 Model #: GB-2128341

2-1/2IN EIGHT GANG MULTI-GANG BX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # GB-2128341 GB-2128341
UPC # 785592109262 785592109262
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.3 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 188.8 (3093.9) 188.8 (3093.9)
Standard Package 5 5
Bottom Knockouts (10) 1/2" - 3/4" (10) 1/2" - 3/4"
Side Knockouts (20) 3/4" - 1", (4) 1/2" - 3/4" (20) 3/4" - 1", (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;