Fire Stop Caulk

Southwire #: FSCLK10 Model #: FSCLK10

FIRE CAULK-FLAMEGUARD-814 10.3

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 10.3 oz. caulk tube
  • UL, CUL, RoHS Compliant

Specifications

Model # FSCLK10 FSCLK10
UPC # 785592987143 785592987143
Product Height 11.8 29.97 inch cm
Product Width 5.1 12.95 inch cm
Product Weight 1.13 0.51 lbs kg
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;