Five Gang Multi-Gang Box, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GB-1585 Model #: GB-1585

1-5/8IN MULTIGANG BOX 5G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # GB-1585 GB-1585
UPC # 785592109088 785592109088
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.05 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 81.0 (1327.4) 81.0 (1327.4)
Standard Package 20 20
Bottom Knockouts (2) 1/2" - 3/4" (2) 1/2" - 3/4"
Side Knockouts (18) 1/2" - 3/4" (18) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;