Four Gang Bracketed Masonry Box, 2-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-425-F Model #: TB-425-F

MASONRY BX FLAT VERT BRKT FOUR GAN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Brackets: F - Flat Vertical
  • UL

Specifications

Model # TB-425-F TB-425-F
UPC # 785592200129 785592200129
Product Height 2.5 6.35 inch cm
Product Width 7.44 18.90 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 59.0 (966.9) 59.0 (966.9)
Standard Package 1 1
Side Knockouts (10) 1/2" - 3/4" (10) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;