Four Gang Masonry Box Extension, 2-1/2" Deep - W/ Conduit KO's

Southwire #: TBX-425 Model #: TBX-425

2-1/2IND 4G MASON EXT RNG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included
  • UL, RoHS Compliant

Specifications

Model # TBX-425 TBX-425
UPC # 785592999719 785592999719
Product Height 2.5 6.35 inch cm
Product Width 7.44 18.90 inch cm
Product Weight 0.22 0.10 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 56.0 (918.0) 56.0 (918.0)
Standard Package 50 50
Bottom Knockouts (3) 1/2" (3) 1/2"
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;