Handy Box, 2-1/8" Deep - Drawn, No Knockouts - Stainless Steel

Southwire #: G19282-BLNKSS Model #: G19282-BLNKSS

4" X2" HANDY BOX DRN 2-1/8" DP NO KO SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • RoHS Compliant

Specifications

Model # G19282-BLNKSS G19282-BLNKSS
UPC # 785592113214 785592113214
Product Height 2.13 5.41 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.56 0.25 lbs kg
Material 304 Stainless Steel 304 Stainless Steel
Cubic Capacity 13.5 (221.2) 13.5 (221.2)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;