Handy Box, 2-1/8" Deep - Drawn, No Knockouts

Southwire #: G19282-BLNK Model #: G19282-BLNK

2INX4INX2-1/8IND HANDY BOX BLN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Blanks sides can be field punched or modified
  • RoHS Compliant

Specifications

Model # G19282-BLNK G19282-BLNK
UPC # 785592987419 785592987419
Product Height 2.13 5.41 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 13.5 (221.2) 13.5 (221.2)
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;