Low-Voltage Connection Box Welded Steel

Southwire #: BW98 Model #: BW98

Welded, steel low-voltage termination enclosure with hinged cover.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/2" conduit knockout centered on each side of enclosure
  • Mounting holes on back of enclosure
  • Tan powder-coat finish
  • D-style lock punch outs

Specifications

Model # BW98 BW98
UPC # 785592113306 785592113306
Product Weight 2.26 1.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 10 10
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;