Nail Protection Plate, Hammer-On W/Wood Spikes

Southwire #: 43-100 Model #: 43-100

1-1/2" X2-1/2" X1/16""NAIL PLATE 100-PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Wood spikes secure plate into wood stud surface
  • 16 Gauge Steel
  • Won't bend during installation
  • UL, RoHS Compliant

Specifications

Model # 43-100 43-100
UPC # 784297004308 784297004308
Product Height 1.229 3.12 inch cm
Product Width 1.229 3.12 inch cm
Product Weight 0.061 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;