ONE GANG STAR GROMMET PLATE

Southwire #: LVP1 Model #: LVP1

One and two gang cable plates come with a flexible opening to allow low voltage cables through a wall while keeping the opening in the wall covered. They are perfect for eliminating connections at the wall and can hold up to six cables.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Mounting wings are molded into cable plate and fasten tightly against the back of any drywall and require no additional parts
  • Vertical Mount

Specifications

Model # LVP1 LVP1
UPC # 785592112323 785592112323
Product Height 0.22 0.56 inch cm
Product Width 0.32 0.81 inch cm
Product Weight 0.101 0.05 lbs kg
Material Plastic Plastic
Standard Package 10 10
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Color White White

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;