Seven Gang Multi-Gang Extension Ring, 2-1/2" Deep - W/ Conduit KO's

Southwire #: GBEX-2127 Model #: GBEX-2127

EXT RNG 2-1/2IND 7G 1/2IN&3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # GBEX-2127 GBEX-2127
UPC # 785592109712 785592109712
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.44 0.20 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 169.5 (2777.7) 169.5 (2777.7)
Standard Package 5 5
Bottom Knockouts (2) 1/2" - 3/4" (2) 1/2" - 3/4"
Side Knockouts (22) 1/2" - 3/4" (22) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;