SIMFAB BAR BASE UNIT, DATA SINGLE

Southwire #: SPD0D Model #: SPD0D

SIMFAB BAR DATA BOX 2-1/8" DEEP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Open Design allows full access to interior boxes
  • Boxes slide freely along rail for perfect positioning every time
  • Rigid design eliminates the need for a farside support
  • Bar Adjustable from 16" to 24"
  • Preinstalled 8" 12 GA Grounding Pigtail

Specifications

UPC # 785592133380 785592133380
Product Height 4.25 10.80 inch cm
Product Width 18.0 45.72 inch cm
Product Weight 2.0 0.91 lbs kg