Six Gang Masonry Box, 3-1/2" Deep - Non-Gangable, W/ Conduit KO's

Southwire #: TB-635 Model #: TB-635

6G MASON BX 3-1/2IND SOLID

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • RoHS Compliant

Specifications

Model # TB-635 TB-635
UPC # 785592300065 785592300065
Product Height 3.5 8.89 inch cm
Product Width 11.0 27.94 inch cm
Product Weight 2.66 1.21 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 130.0 (2130.4) 130.0 (2130.4)
Standard Package 50 50
Side Knockouts (28) 1/2" - 3/4" (28) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;