Six Gang Masonry Box Extension, 3-1/2" Deep - W/ Conduit KO's

Southwire #: TBX-635 Model #: TBX-635

3-1/2IN D 6G MASON EXT RING

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concentric combination knockouts
  • Extension 6-32 mounting hardware included
  • UL, CUL, RoHS Compliant

Specifications

Model # TBX-635 TBX-635
UPC # 785592117007 785592117007
Product Weight 1.84 0.83 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 126.0 (2065.2) 126.0 (2065.2)
Standard Package 50 50
Side Knockouts (4) 1/2" - 3/4" (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;