Six Gang Multi-Gang Extension Ring, 1-5/8" Deep - W/ Conduit KO's

Southwire #: GBEX-1586 Model #: GBEX-1586

EXT RNG 1-5/8IND 6G 1/2IN&3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # GBEX-1586 GBEX-1586
UPC # 785592109576 785592109576
Product Height 1.06 2.69 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 2.63 1.19 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 95.0 (1556.8) 95.0 (1556.8)
Standard Package 1 1
Bottom Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Side Knockouts (20) 1/2" - 3/4" (20) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;