Smart Shield Wire Protection Guard

Southwire #: MNG100 Model #: MNG100

MNG100 SMART SHIELD NAIL GUARD 100PK

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Faster and easier to install vs. traditional nail plates
  • Eliminated drywall bulge
  • Won't bend during installation
  • Can be installed prior to of after cable pull
  • UL, RoHS Compliant

Specifications

Model # MNG100 MNG100
Product Height 0.9 2.29 inch cm
Product Width 1.61 4.09 inch cm
Product Weight 0.071 0.03 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver
Size 1" 1"

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;