SWITCH BOX 2-1/8" DP 2 GANG 1/2-3/4KO OW

Southwire #: MGSB-2OW Model #: MGSB-2OW

SWITCH BOX 2-1/8" DP 2 GANG 1/2-3/4KO OW

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Raised Ground
  • Brackets: Old Work Clips

Specifications

Model # MGSB-2OW MGSB-2OW
UPC # 785592991287 785592991287
Product Height 2.19 5.56 inch cm
Product Width 5.06 12.85 inch cm
Product Weight 1.1 0.50 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 30.3 (496.6) 30.3 (496.6)
Standard Package 50 50
Side Knockouts (4) 1/2", (4) 1/2" - 3/4" (4) 1/2", (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;