Switch Box Old Work Box Plaster Ears

Southwire #: OWE Model #: OWE

OLD WORK PLASTER EARS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Old work ears are 2-screw, ear type
  • Old work box clips are designed to be used with 1/2" or 5/8" thick standard drywall
  • One pair of ears and clips are required per box to secure in wall
  • UL, CUL, RoHS Compliant

Specifications

Model # OWE OWE
UPC # 785592992611 785592992611
Product Height 0.61 1.55 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.1 0.05 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 25 25
Color Silver Silver

Resources

There are no downloadable resources for this product.