Three Gang Multi-Gang Box, 2-1/2" Deep - W/ Conduit KO's

Southwire #: GB-2123 Model #: GB-2123

2-1/2 IN. DEEP THREE GANG MULTI-GANG BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # GB-2123 GB-2123
UPC # 785592109156 785592109156
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 90.5 (1483.1) 90.5 (1483.1)
Standard Package 5 5
Bottom Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Side Knockouts (14) 1/2" - 3/4" (14) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;