TOGGLE LOCK BRACKET, 1EA

Southwire #: TOGLOK Model #: TOGLOK

Switch lock-out device mounts over a toggle switch allowing a lock or bolt to be installed to secure switches in the ON or Off position.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Durable steel construction available in several painted colors
  • Painted steel
  • UL, CUL, RoHS Compliant

Specifications

Model # TOGLOK TOGLOK
UPC # 785592555625 785592555625
Product Height 0.63 1.60 inch cm
Product Width 0.91 2.31 inch cm
Product Weight 0.044 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Color Silver Silver