Toggle Switch Four Gang Multi-Gang Box Cover

Southwire #: GBTC-4

FLAT TOGGLE COVER 4G

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL, RoHS Compliant

Specifications

UPC # 785592109859 785592109859
Product Height 0.06 0.15 inch cm
Product Width 4.63 11.76 inch cm
Product Weight 0.88 0.40 lbs kg
Material Galvanized Steel Galvanized Steel
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;