Two Gang Multi-Gang Box, 2-1/2" Deep - W/ Conduit KO's

Southwire #: GB-2122341 Model #: GB-2122341

2-1/2IN 2 GANG MULTI-GANG BX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • UL, RoHS Compliant

Specifications

Model # GB-2122341 GB-2122341
UPC # 785592109149 785592109149
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.31 0.14 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 71.0 (1163.5) 71.0 (1163.5)
Standard Package 10 10
Bottom Knockouts (6) 1/2" - 3/4" (6) 1/2" - 3/4"
Side Knockouts (8) 3/4" - 1", (4) 1/2" - 3/4" (8) 3/4" - 1", (4) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;