Two Gang Multi-Gang Extension Ring, 2-1/2" Deep - W/ Conduit KO's

Southwire #: GBEX-2122 Model #: GBEX-2122

EXT RNG 2-1/2IND 2G 1/2IN&3/4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # GBEX-2122 GBEX-2122
UPC # 785592109613 785592109613
Product Height 2.56 6.50 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 3.25 1.47 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 71.0 (1163.5) 71.0 (1163.5)
Standard Package 1 1
Bottom Knockouts (16) 1/2" - 3/4" (16) 1/2" - 3/4"
Side Knockouts (12) 1/2" - 3/4" (12) 1/2" - 3/4"
Color Silver Silver

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;