6" LED Baffle Trim Slim Fit Deep Regress Recessed Downlight, 16 Watt, CCT Selectable

Southwire #: DLD6B-16CS Model #: DLD6B-16CS

LED Slim Fit Recessed Downlights, Deep Regress are now CCT Selectable. 5 CCT selectable switch giving you multiple configurations. Suggested applications include retrofit, new construction, commercial, residential, multi-family buildings, low clearance areas, closets, stairwells, soffits, bathroom, and living areas.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 5 CCT selectable switch: 2700K, 3000K, 3500K, 4000K and 5000K
  • Deep regress reflector provides low glare and comfortable uniform optical distribution
  • Strong low profile design with white aluminum trim and polycarbonate lens
  • Easy to install with spring clips and quick-connects without the need of housings
  • Spacious remote J-box provides flexibility in mounting
  • IC Rated, approved for use in insulated ceiling and non-insulated ceiling

Specifications

Stock # DLD6B-16CS DLD6B-16CS
UPC # 032886300264 032886300264
Size 6" 6"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;