LED Square Canopy, 60 Watt, 5000K, Bronze

Southwire #: F-CPS/60W/50K/BZ Model #: F-CPS/60W/50K/BZ

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Die-cast aluminum construction, powder coat finish with polycarbonate lens
  • Rated for Ingress Protection IP65 and Impact Rating IK08
  • Superior optical performance with uniform light distribution
  • Long functional life with significant energy savings
  • Hinged and removable mounting plate for easy installation

Specifications

UPC # 751338036444 751338036444
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;