&<)> CCT SELECTABLE COMMERCIAL DOWNLIGHT- REMOTE DRIVER | Southwire" />

4" LED Commercial Downlight with Remote Driver 12W Power & CCT Selectable, Round Smooth Trim

Southwire #: CDL4S-RM-12WPCS-U Model #: CDL4S-RM-12WPCS-U

Improve commercial indoor spaces with this comprehensive family of Canless Downlights with a remote driver featuring Power and 5CCT Selectability. This wet location rated fixture is 120-277V with 0-10V dimming and is available with an optional Emergency Battery backup and other convenient mounting accessories.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Power & CCT field selectable switch to adjust between 3 wattages and 5 color temperatures
  • Canless design - no housing needed for easy installation
  • Available with Integrated or Remote Drivers in 4", 6", 8" and 10" sizes
  • Deep regress design provides low glare and comfortable optical distribution
  • Spring clips and quick-connects allow for hassle free installation
  • Emergency battery backup option with remote mounted test switch
  • Suitable for insulated and non-insulated applications

Specifications

UPC # 032886314070 032886314070
Size 4" 4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;