LED Emergency Light, Triple Head, White- NYC Approved

Southwire #: EL3/LED/WH-NYC Model #: EL3/LED/WH-NYC

Topaz's 3-head heavy duty emergency lighting units are City of New York approved for use in office, industrial, retail and other public spaces. This 1-watt unit features glare-free adjustable LED lamp heads that are highly efficient. These self-contained units, are made with sturdy 20-gauge steel and white powder coat finish. They are easy to install and meet the requirements of all five boroughs of New York City. Emergency units are OSHA compliant and contain long lasting Ni-Cad battery backup for essential 90 minutes of illumination during a power outage.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 120/277V dual voltage operation
  • 1W glare-free adjustable LED lamp heads
  • 20-gauge steel housing with white powder coating
  • Easy knockout holes for wall mount installation
  • Test switch and AC supply indicator
  • Battery backup with accessible test button for 90 minutes of illumination during a power outage
  • Suitable for damp locatons
  • Meets UL924, NFPA 101, NEC and OSHA standards

Specifications

UPC # 751338031852 751338031852