LED Exit Signs - NYC Approved EDGE-LIT SURFACE MOUNT

Southwire #: ESEL/DFS/RMR/B-NYC Model #: ESEL/DFS/RMR/B-NYC

Topaz's Double  Face LED Edge-Lit Exit Signs are the ideal safety solution for NYC office, industrial, retail and public places. Always ensure exits are clearly marked, even in the event of a power failure with the built-in 90-minute battery backup. These modern units have a clean look, with mirrored panels and 8" red EXIT letters. Surface mount installation is easy with the included canopy and mounting accessories. This exit sign is NYC Approved.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • New York City approved
  • Meets NFPA 70, NFPA 101, UL924, NEC/OSHA Standards
  • Battery backup with accessible test button for 90 minutes of illumination during a power outage
  • Clear, single face or mirrored, double face configurations available
  • Configurable arrows
  • Ceiling, wall, or side mounting capability

Specifications

UPC # 751338035744 751338035744