LED A19 Lamp 3W Blue Color

Southwire #: LA19/3/BLUE-46 Model #: LA19/3/BLUE-46

Topaz's LED A19 shaped bulbs are available in vibrant colors of red, green, blue and yellow. The familiar A19 shape is ideal for decorative accent lighting in residential settings, and light commercial applications including hospitality and entertainment. At less than 3 watts, and 25,000 hour life, our LED A19 colored lamps save energy and provide longer life than traditional incandescent alternatives. Suitable for enclosed fixtures and damp location rated.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Omnidirectional light distribution, 220° spread
  • Suitable for use in totally enclosed luminaires

Specifications

Stock # LA19/3/BLUE-46 LA19/3/BLUE-46
UPC # 751338001510 751338001510
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;